Download document () of 20
We make what matters work*

NM12-6A1-02M-BL

M12 X-Code Cat6a 10G F/UTP CMR-LP Shielded Ethernet Cable (M/M), IP68, PoE, Blue, 2 m (6.6 ft.)

  • UL CMR-LP certified to meet high-temperature safety standards in PoE applications
  • Designed to withstand vibration, moisture and extreme temperatures in harsh environments
  • Lifetime limited warranty (Worldwide)
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Blue PVC jacket easy to identify quickly in field devices, controllers and switches
  • Supports 60W PoE to save you expense and effort of powering PoE devices individually

Cat6a Cable Recommended for Industrial and Other Harsh Environments
This cable connects 10 Gbps networks in wet/humid environments, places subject to vibration and other areas where protection from harsh elements is essential, such as factories, warehouses, recycling plants, airports, railways and machine shops. The shielded cable and M12 X CODE (MALE) connectors are designed to withstand dust, debris and moisture that could threaten your IT infrastructure.

IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the cable is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance.

Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this Cat6a cable supports PoE, it can supply the power to operate compatible data, voice, security and audio/video PoE devices, such as surveillance cameras, VoIP telephones and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device, as well as installing separate power and data cables. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
NM12-6A1-02M-BL
UPC
037332265371
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.3 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
Global Catalog
NM12-6A1-02M-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR-LP
Cable Jacket Color
Blue
Package Contents
NM12-6A1-02M-BL M12 X-Code Cat6a 10G Ethernet Cable, M/M, Blue, 2 m (6.6 ft.)
System Requirements
Cat6a
PoE
IEEE Standards Supported
802.3bt
Connector type
Networking-copper
Product Features
Snagless Connector
Industrial Grade
IP68 Rated
TAA Compliant
PoE Support
Cable Jacket Material
PVC
Network Speed
10 Gbps
Contact Plating
Gold
SideA Connector1
M12 X CODE (MALE)
SideB Connector1
M12 X CODE (MALE)
SideB Connector3
M12 X CODE (MALE)
Technology
Cat6a
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
AWG-Size
23
Cable Length
6.6 Foot
Outer Cable Diameter
7.3 mm
Power Provided To Connected Device(S)
51W (60W @ SOURCE, 51W @ DEVICE)
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
F/UTP
Cable Length Range
5 - 8ft (1 - 2M)
TAA Compliance
Yes
Cable Sheath Material
F/UTP
Connector group
M12
Conductor Material
Solid Copper
Connector
M12{Z8695999195}
M12 straight
M12
POE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68
Power Over Ethernet (Poe)
60W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Industrial
Cable Style
Industrial

Export product specification