Download document () of 20
We make what matters work*

NPOE-30W-1G-INT

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port, International Plug Adapters

General specifications

Product Name
Eaton Tripp Lite series injector
Catalog Number
NPOE-30W-1G-INT
UPC
037332272010
Product Length/Depth
5.4 in
Product Height
1.4 in
Product Width
2.6 in
Product Weight
0.55 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
WEEE Directive
Certifications
UL Listed
Global Catalog
NPOE-30W-1G-INT
Product Type
Injector

Product specifications

Type
Injector
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Input Plug Type
BS1363
Schuko
IEEE Standards Supported
802.3
Connector type
Networking-copper
Package contents
(2) International power cords (Europe, U.K.)
External power supply (Input: 100-240V, 50/60 Hz, 0.75A)
Owner's manual
NPOE-30W-1G-INT Gigabit PoE+ Midspan Active Injector
Product Highlights
Saves money by delivering 30W of power + data up to 100 m through existing cabling
Compact, hand-sized plastic housing ready for mounting on any smooth surface
Quick and easy plug-and-play installation with no configuration necessary
Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology



Cat5/5e
Cat6
Cat6a
Network Compatibility
1 Gbps (Gigabit)
Primary Form Factor

Desktop
Input Cord Length
1.96 ft
Input Current
0.75A
Input Frequency
50/60 Hz
LED Indicators
Orange (Power On), Purple (PoE On)
Output Voltage (VDC)
53V±2V
Recommended Category Cable
Cat 5, Cat5e, Cat6, Cat6a Cables
Power Consumption
30 W
PoE Supported Ports
1
Connector group
RJ45
Connector
RJ45 (female)
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Network Switch Ports
10/100/1000 (RJ45)
PoE Capability
30W (802.3at)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.