Download document () of 20
We make what matters work*

NPOE-EXT-2X1G30

2-Port Gigabit Ethernet PoE+ Extender/Repeater - Cat5e/6/6a, 95W, IP67, IK10, 328 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
NPOE-EXT-2X1G30
UPC
037332267146
Product Length/Depth
1.73 in
Product Height
5.91 in
Product Width
2.87 in
Product Weight
0.948 lb
Compliances
RoHS
FCC Compliant
CE Marked
WEEE Directive
REACH
Global Catalog
NPOE-EXT-2X1G30
Product Type
Splitter

Product specifications

Type
PoE Extender
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Silver
IEEE Standards Supported
802.3
Connector type
Networking-copper
Product Features
Industrial Grade
Outdoor Use
Package contents
NPOE-EXT-2X1G30 2-Port Gigabit Ethernet PoE+ Extender/Repeater
Wrench
Quick Start Guide
(3) Waterproof cable connectors
Product Highlights
Cascade up to 3 extenders to extend PoE connection up to 1,312 ft. total
IP67 rated to resist dust and endure immersion in 1 m of water up to 30 min.
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
IK10 rated to resist 20 joules on impact, such as a blow from a 10 kg hammer
Saves money by delivering 95W of power + data up to 328 ft. through existing cabling
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
-4° to 140°F (-20° to 60°C)
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Technology




Cat5/5e
Cat6
Cat6a
PoE
Network Compatibility
1 Gbps (Gigabit)
Primary Form Factor


Desktop
Wall-mount
Recommended Category Cable
Cat6, Cat6a Cables
PoE Supported Ports
2
Connector group
RJ45
Connector
RJ45 (female)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.