Download document () of 20
We make what matters work*

NPOE-SPL-EXT

Industrial Gigabit Ethernet PoE++ Splitter/Extender - RJ45 Data Ports, -40°C to 75°C, DC Output Terminal Block, 328 ft. (100 m), TAA

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
NPOE-SPL-EXT
UPC
037332300386
Product Length/Depth
3.93 in
Product Height
0.98 in
Product Width
4.57 in
Product Weight
0.64 lb
Warranty
3 year limited
Compliances
IEEE Certified
FCC Compliant
TAA Compliant
Certifications
CSA C22.2.
UL Listed
Global Catalog
NPOE-SPL-EXT
Product Type
Splitter

Product specifications

Type
PoE Splitter/Extender
Relative Humidity
5% to 95% RH, Non-Condensing
IEEE Standards Supported
802.3
Product Highlights
3-year limited warranty (Worldwide)
Supports PoE to save you the expense and effort of powering PoE devices individually
Industrial‑grade metal housing with wide -40°C to 75°C operating range
Built-in overload and short circuit protection safeguards connected devices
Saves money by delivering 30W of power + data up to 328 ft. through existing cabling
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Temperature Range
-40°F to 185°F (-40°C to 85°C)
Technology
Cat5/5e
Cat6
Cat6a
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
1000 Mbps
Primary Form Factor
DIN-Rail
Recommended Category Cable
Cat 5/5e/6/6a
Power Consumption
6 W
PoE Supported Ports
1
TAA Compliance
Yes
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Type 4 High-Power (100W, IEEE 802.3bt)
Network Switch Ports
10/100/1000 (RJ45)
PoE Capability
15.4W (802.3af)
30W (802.3at)
60W (802.3bt)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.