Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
NT20P11F10CUNV
UPC
786680071416
Product Length/Depth
18.39 IN
Product Height
31.3 IN
Product Width
22.89 IN
Product Weight
302 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Product specifications

Design
K-13
Secondary Voltage
120/240 V
Special Features
Electrostatically shielded
Type
Non-ventilated transformer
Frame
816N
Tap Size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary Voltage
240 V, 480 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Kva Rating
10 kVA