Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
NT48M12S15CUNV
UPC
786680111891
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3.

Product specifications

Special features
Electrostatically shielded
Frame
817N
Tap size
2 at +2.5% FCAN 4 at -2.5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary voltage
480 V
Wiring connection
54F
Secondary Voltage
120 V
Type
Totally enclosed non-ventilated transformer
Frequency rating
60 Hz
Coil material
Copper
Temperature rise
150 °C rise
Volt ampere rating
15 kVA