Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
NT48N11F15CUNV
UPC
786680053511
Product Length/Depth
19.5 IN
Product Height
37.53 IN
Product Width
22.59 IN
Product Weight
371 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Product specifications

Secondary Voltage
120/240 V
Design
K-13
Special features
Electrostatically shielded
Type
Non-ventilated transformer
Frame
817N
Tap size
None
Phase
Single-phase
Primary voltage
480 V
Frequency rating
60 Hz
Coil material
Copper
Temperature rise
115 °C rise
Kva Rating
15 kVA