End-of-Row Doors for RapidPod Aisle Containment System - Dual Swing, 96”H x 48”W, TAA
| Product Name |
Eaton Tripp Lite series door kit
|
| Catalog Number |
NXEORDDH9648
|
| UPC |
037332301116
|
| Product Length/Depth |
3.4 in
|
| Product Height |
96 in
|
| Product Width |
48 in
|
| Product Weight |
175 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORDDH9648
|
| Product Type |
Door kit
|
| Package Contents |
End-of-row doors, dual swing, 96 x 48 in.
|
| Product Features |
TAA Compliant
|
| Product Highlights |
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Fully transparent, impact-resistance windows rated UL94 V-0 for safety and visibility Secure grabber latch keeps doors firmly closed to maintain contained airflow Fast, hassle-free installation minimizes downtime and disruption in a busy data center Field-reversible design supports both left- and right-hand swinging configurations 5-year limited warranty (Worldwide) |