End-of-Row Doors for RapidPod Aisle Containment System - Dual Slide, 96”H x 48”W, TAA
| Product Name |
Eaton Tripp Lite series door kit
|
| Catalog Number |
NXEORDDS9648
|
| UPC |
037332301130
|
| Product Length/Depth |
6 in
|
| Product Height |
96 in
|
| Product Width |
48 in
|
| Product Weight |
215 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORDDS9648
|
| Product Type |
Door kit
|
| Package Contents |
End-of-row doors, dual slide, 96 x 48 in.
|
| Product Features |
TAA Compliant
|
| Product Highlights |
Automatic-close/hold-open feature ensures smooth and reliable operation
Fast, hassle-free installation minimizes downtime and disruption in a busy data center Fully transparent, impact-resistance windows rated UL94 V-0 for safety and visibility Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Field-reversible design supports both left- and right-hand sliding configurations 5-year limited warranty (Worldwide) |