End-of-Row Door for RapidPod Aisle Containment System - Single Swing, 90”H x 33”W, TAA
Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs.
Get Everything You Need to Complete Your Aisle Containment System
Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.
| Product Name |
Eaton Tripp Lite series door kit
|
| Catalog Number |
NXEORDSH9033
|
| UPC |
037332301161
|
| Product Length/Depth |
3.6 in
|
| Product Height |
90 in
|
| Product Width |
33 in
|
| Product Weight |
124 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORDSH9033
|
| Product Type |
Door kit
|
Support from Eaton