End-of-Row Door for RapidPod Aisle Containment System - Single Swing, 96”H x 36”W, TAA
| Product Name |
Eaton Tripp Lite series door kit
|
| Catalog Number |
NXEORDSH9636
|
| UPC |
037332301192
|
| Product Length/Depth |
3.6 in
|
| Product Height |
96 in
|
| Product Width |
36 in
|
| Product Weight |
135 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORDSH9636
|
| Product Type |
Door kit
|
| Package Contents |
End-of-row door, single swing, 96 x 36 in.
|
| Product Features |
TAA Compliant
|
| Product Highlights |
Field-reversible design supports either left- or right-hand swinging configurations
Fast, hassle-free installation minimizes downtime and disruption in a busy data center 5-year limited warranty (Worldwide) Fully transparent, impact-resistance window rated UL94 V-0 for safety and visibility Secure grabber latch keeps doors firmly closed to maintain contained airflow Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |