End-of-Row Door for RapidPod Aisle Containment System - Single Slide, 96”H x 36”W, TAA
| Product Name |
Eaton Tripp Lite series door kit
|
| Catalog Number |
NXEORDSS9636
|
| UPC |
037332301154
|
| Product Length/Depth |
6 in
|
| Product Height |
96 in
|
| Product Width |
36 in
|
| Product Weight |
215 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORDSS9636
|
| Product Type |
Door kit
|
| Package Contents |
End-of-row door, single slide, 96 x 36 in.
|
| Product Features |
TAA Compliant
|
| Product Highlights |
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Fully transparent, impact-resistance window rated UL94 V-0 for safety and visibility Field-reversible design supports either left- or right-hand sliding configurations 5-year limited warranty (Worldwide) Automatic-close/hold-open feature ensures smooth and reliable operation Fast, hassle-free installation minimizes downtime and disruption in a busy data center |