End-of-Row Door Side-Panel Extension for RapidPod Aisle Containment System - 84"H x 12”W, TAA
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
NXEORP8412
|
| UPC |
037332301369
|
| Product Length/Depth |
3.6 in
|
| Product Height |
84 in
|
| Product Width |
12 in
|
| Product Weight |
29 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORP8412
|
| Product Type |
Panel
|
| Package Contents |
Door side panel, 84 x 12 in.
|
| Product Features |
TAA Compliant
|
| Product Highlights |
5-year limited warranty (Worldwide)
Corrosive-resistant powder-coated aluminum construction is easy to install Integrates seamlessly with doors and adjacent structures for flexible function and looks Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |