End-of-Row Door Side-Panel Extension for RapidPod Aisle Containment System - 84"H x 27”W, TAA
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
NXEORP8427
|
| UPC |
037332301413
|
| Product Length/Depth |
3.6 in
|
| Product Height |
84 in
|
| Product Width |
27 in
|
| Product Weight |
45 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORP8427
|
| Product Type |
Panel
|
Support from Eaton