End-of-Row Door Side-Panel Extension for RapidPod Aisle Containment System - 90"H x 18”W, TAA
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
NXEORP9018
|
| UPC |
037332301468
|
| Product Length/Depth |
3.6 in
|
| Product Height |
90 in
|
| Product Width |
18 in
|
| Product Weight |
42 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORP9018
|
| Product Type |
Panel
|
Support from Eaton