End-of-Row Door Side-Panel Extension for RapidPod Aisle Containment System - 96"H x 9”W, TAA
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
NXEORP969
|
| UPC |
037332301598
|
| Product Length/Depth |
3.6 in
|
| Product Height |
96 in
|
| Product Width |
9 in
|
| Product Weight |
33 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
NXEORP969
|
| Product Type |
Panel
|
| Package Contents |
Door side panel, 96 x 9 in.
|
| Product Features |
TAA Compliant
|
| Product Highlights |
Integrates seamlessly with doors and adjacent structures for flexible function and looks
5-year limited warranty (Worldwide) Corrosive-resistant powder-coated aluminum construction is easy to install Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |