Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting Style
Cap Clevis
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction Type
Tie Rod
Reciprocating
Yes
Cushion Location
None
Close Stroke Tolerances
No
Rod Material
Non Case Hardened
Net Stroke Length
27 IN
Maximum Working Pressure
3000 Psi
Back-to-Back
No
Bore Diameter
5 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
2.5 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
BSPP
Rod End Style 1
Small Male UN thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Hydraulic heavy duty application
How to buy from Eaton