Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers NZ Series Tie-Rod NFPA Heavy Duty
Catalog Number
NZ35MU5T7KA10000
Product Length/Depth
31.9 IN
Product Height
8.5 IN
Product Width
13.5 IN
Product Weight
303 LB

Product specifications

Mounting Style
Double Rod, Head Trunnion
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction Type
Tie Rod
Reciprocating
Yes
Cushion Location
None
Close Stroke Tolerances
No
Rod Material
Non Case Hardened
Net Stroke Length
10 IN
Maximum Working Pressure
3000 Psi
Back-to-Back
No
Bore Diameter
7 IN
Port Location
Head 1-Cap 1
Rod End Style 2
Small Male UN thread
Rod 1 Diameter
3 IN
Single or Double Rod
Double
Rod Coating
Chrome
Port Type
BSPP
Rod End Style 1
Small Male UN thread
Non-Rotating
No
Adjustable Stroke
Yes
Rod 2 Diameter
3 IN
Application
Hydraulic heavy duty application
How to buy from Eaton