Download document () of 20

NZM4-XKV110

Eaton molded case circuit breaker accessory connection expansion, Connection expansion, Three-pole, NZM4, Frame J-K, Series NZM

General specifications

Product Name
Eaton molded case circuit breaker accessory connection expansion
Catalog Number
NZM4-XKV110
UPC
786685584379
Product Length/Depth
6.5 in
Product Height
4 in
Product Width
9 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed
Global Catalog
NZM4-XKV110

Product specifications

Used with
NZM4
Frame size
Frame J-K
Series
Series NZM
Number of poles
Three-pole
Type
Connection expansion

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.