Download document () of 20
We make what matters work*
To be discontinued

OMNIX350HG

OmniSmart 230V 350VA 225W CE/IEC 60601-1 Medical Grade Line-Interactive UPS with Built-In Isolation Transformer

  • Approved to EN60601-1-2:2015, 4th Edition
  • Professional features include USB port, IEC320 plug and outlets, built-in isolation transformer
  • 2 line phone suppression for TEL/DSL line protection
  • 350VA line interactive tower UPS
  • Approved for use within the Patient Care Vicinity
  • Input: IEC320 C14 inlet (230V) / Output: 6 IEC320 C13 (230V)

General specifications

Product Name
Eaton Tripp Lite series OmniSmart UPS
Catalog Number
OMNIX350HG
UPC
037332140432
Product Length/Depth
8.23 in
Product Height
14.13 in
Product Width
10.43 in
Product Weight
25.4 lb
Compliances
RoHS
FCC Class B
CE Marked
Certifications
IEC 60601-1
Global Catalog
OMNIX350HG
Product Type
UPS

Product specifications

Topology
Line-interactive
VA rating
350 VA
Package contents
  • OMNIX350HG Hospital Grade UPS System
  • USB communication and telephone cables included
  • Warranty information
  • Instruction manual
Nominal frequency
50/60 Hz
Receptacle
C13
Electric current - max
1.8A
Battery replacement
RBC52 (quantity 2)
Relative humidity
0-95% non-condensing
Output Receptacles
C13
Nominal Output Voltage
220V
230V
240V
Communication interface
USB
Battery Access
Battery access door allows hot-swap battery replacement without powering connected equipment off
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
3-6 years, depending on usage
Grounding Details
Ground Potential Equalization Connector: POAG-S6/20
Undervoltage Correction
Input voltages between 159 and 199 are boosted by 14%
Application
Hospital/Medical
Switch configuration
Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
Housing material
PVC
AC Suppression Response Time
Instantaneous
Audible Alarms
Audible alarm indicates power failure conditions, silenceable via alarm cancel switch. Once cancelled, alarm will resume when approximately 2 minutes of battery operation remain (assuming full load)
Battery Start Capability
Cold-start operation supported
Cooling Method
Convection
Dataline Suppression
2-Line Tel/DSL
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
Frequency Rating Details
Automatic frequency selection
Rechargeable Battery
Less than 7.2 hours from 10% to 90%
Recommended Electrical Service
10A 230V
Storage Temperature
5° to 122°F (-15° to 50°C)
Input Connection Description
C14 inlet accepts user-supplied AC power cord with grounded country-specific plug
Nominal Voltage Details
230v nominal inverter output voltage
Voltage Regulation Description
Line interactive UPS offers a single boost level of brownout correction to maintain usable, computer grade output
Input Nominal Voltage
230 VAC
High Availability UPS Features
Surge/noise protection
Nominal Input Voltage Supported
230V AC

Export product specification

Need product support?

Support from Eaton