Download document () of 20

OPENREL120VAC

Eaton W-VAC shunt trip, 110/120 Vac, Used with W-VACiMB

General specifications

Product Name
Eaton W-VAC shunt trip
Catalog Number
OPENREL120VAC
UPC
786685632322
Product Length/Depth
8 in
Product Height
3 in
Product Width
5.5 in
Product Weight
1.28 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
Catalog Notes
This device allows for remote opening control of the circuit breaker and can operate with both direct and alternating current.

Product specifications

Used with
W-VACiMB
Voltage rating
110-120 V
Type
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com