Knowledge Search
Download document () of 20

OPM-NG-SC3

Eaton Bussmann series Optima fuse holders, 0-30 A, Three-pole, 65°C, -10°C, 200 kA, Philslot screws/pressure plate, 200 kAIC, Thermoplastic, 35 mm DIN rail, #8 Screw, 600 V or less, Use with LP-CC, KTK-R, FNQ-R Class CC

General specifications

Product Name
Eaton Bussmann series Optima fuse holders
Catalog Number
OPM-NG-SC3
UPC
051712674171
Product Length/Depth
2.7 in
Product Height
3.5 in
Product Width
1.8 in
Product Weight
0.423 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V or less

Physical details

Material
Thermoplastic
Number of poles
Three-pole
Operating temperature - max
65 °C
Operating temperature - min
-10 °C

General information

Connection
Philslot screws/pressure plate
Mounting method
35 mm DIN rail
#8 Screw
Used with
For use with LP-CC, KTK-R, FNQ-R Class CC Rejection fuse

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877