Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Occupancy Sensor Switch
Catalog Number
OS306U-V
UPC
032664722226
Product Length/Depth
2.8 IN
Product Height
5 IN
Product Width
3.3 IN
Product Weight
44.688 LB
Certifications
cULus Listed
NOM

Product specifications

Special Features
No neutral required
Phase
Single-phase
Load Type
Incandescent, MLV, ELV, fluorescent, CFL, LED, halogen
Mounting Type
Flush
Closure Type
Maintained
Color
Ivory
Wiring Method
Wire leads
Wattage
600W
Range
450 sq ft
Number Of Poles
Single-pole
Type
Occupancy sensor switch
Sensor Type
Occupancy
Number of Ways
Three-way
Voltage Rating
120V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations