Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OS310U-GY
UPC
032664710841
Product Length/Depth
3.31 IN
Product Height
5.44 IN
Product Width
2.88 IN
Product Weight
51.796 LB
Certifications
NOM
cULus Listed

Product specifications

Special features
Motion sensor with nightlight
Phase
Single-phase
Load type
ELV
LED
CFL
HAL
INC
MLV
FLR
Mounting Type
Flush
Closure type
Maintained
Color
Gray
Wiring method
Wire leads
Range
1000 sq ft
Number Of Poles
Single-pole
Type
Occupancy sensor switch
Sensor type
Occupancy
Power consumption
1000 W
Number of ways
Three-way
Voltage rating
120 V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations