Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSD10N-V
UPC
032664717352
Product Length/Depth
3 IN
Product Height
5.13 IN
Product Width
3.3 IN
Product Weight
50.738 LB
Certifications
NOM
cULus Listed

Product specifications

Special features
Dual tech motion sensor
Relay
Single
Phase
Single-phase
Load type
MLV
FLR
INC
HAL
Electrical motor loads
ELV
Mounting Type
Flush
Closure type
Maintained
Color
Ivory
Wiring method
Wire leads
Range
1000 sq ft
Number Of Poles
Single-pole
Type
Occupancy sensor switch
Sensor type
Occupancy
Power consumption
2200 W (FLR at 277 V)
800 W (INC/HAL at 120 V)
1200 W (FLR at 120 V)
Number of ways
Three-way
Voltage rating
120/277 V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations