Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Occupancy Sensor Dual Switch
Catalog Number
OSP10D-A
UPC
032664717512
Product Length/Depth
3 IN
Product Height
5.13 IN
Product Width
3.3 IN
Product Weight
.496 LB
Certifications
cULus Listed
NOM

Product specifications

Special Features
Dual switch
Relay
Dual
Phase
Single-phase
Load Type
Incandescent, MLV, ELV, fluorescent, halogen, electrical motor loads
Mounting Type
Flush
Closure Type
Maintained
Color
Almond
Wiring Method
Wire leads
Wattage
800W (Incandescent/halogen at 120V), 1200W (fluorescent at 120V), 2200W (fluorescent at 277V)
Range
1000 sq ft coverage
Number Of Poles
Single-pole
Type
Occupancy sensor switch
Sensor Type
Occupancy
Number of Ways
Three-way
Voltage Rating
120/277 V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations