Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSP10M-W
UPC
032664729386
Product Length/Depth
4.63 IN
Product Height
2.19 IN
Product Width
3 IN
Product Weight
30.419 LB
Certifications
cULus Listed
NOM

Product specifications

Special features
Decorator
Relay
Single
Phase
Single-phase
Load type
LED
ELV
HAL
INC
CFL
MLV
FLR
Electrical motor loads
Closure type
Maintained
Color
White
Wiring method
Wire leads
Mounting method
Flush
Range
1000 sq ft
Number Of Poles
Single-pole
Type
Occupancy sensor switch
Sensor type
Occupancy
Power consumption
800 W (INC/HAL at 120 V)
1200 W (FLR at 120 V)
2200 W (FLR at 277 V)
Number of ways
Three-way
Voltage rating
120/277 V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations