Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series Type P plug fuse
Catalog Number
P-30PK4
UPC
051712600002
Product Length/Depth
1.16 IN
Product Height
1.16 IN
Product Width
1.21 IN
Product Weight
.5 LB
Compliances
Contact factory

Product specifications

Design
Spring-loaded
Special features
Spring loaded design, packaging quantity 7
Interrupt rating
10 kAIC
Type
Time delay
Connection
Threaded
Material
Plastic body
Brass threads
Mounting method
Threaded
Voltage rating
125 V
Application
Non-inductive loads, residential load centers
Amperage Rating
30 A
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Plug fuses.