Download document () of 20
We make what matters work*

P002-18N-2R

Power Cord Y Splitter, C14 to 2x NEMA 5-15R - 13A, 125V, 16 AWG, 18 in. (46 cm), Black

  • Connects 2 devices to one AC inlet to save space and reduce cable clutter
  • Lifetime limited warranty (Worldwide)
  • Can connect a C13 peripheral to a PC's switched source to save energy costs
  • Ideal replacement for a worn-out or missing power cord Y splitter
  • C14 inlet links to AC power; 5-15R ends connect to devices' power cords
  • Recommended for powering dual computers, monitors or other home/office devices

Power Cord Splitter Connects Multiple Devices to One AC Outlet 
This extension cable splitter allows 3 devices. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.

Powers a Wide Variety of Essential Electronics 
With this splitter cable, a single outlet can power multiple devices, such as computers, monitors, scanners, printers and other equipment in your low-voltage data center, server room or home/office application. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P002-18N-2R
UPC
037332273154
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
P002-18N-2R
Product Type
Splitter

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Scanner
UPS
PDU
Computer
Server
Awg-Size
16
Cable Length
1.5 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
8.3 mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P002-18N-2R Power Cord Y Splitter, 18 in. (46 cm), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
C14
5-15R
Connector
IEC 320-C14
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton