Download document () of 20
We make what matters work*

P004-002-ABL

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Blue

  • Color-coded blue for fast, easy identification in a crowded rack or workstation
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Adds 2-ft. (0.61 m) to your existing connection to provide more flexibility in placing devices
  • Recommended for powering computers, printers and other essential peripherals
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-002-ABL
UPC
037332198761
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.24 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P004-002-ABL
Product Type
PDU power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Monitor/HDTV
Printer
Computer
PDU
Server
Awg-Size
18
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Blue
Package Contents
P004-002-ABL C14 Male to C13 Female Power Cable, 2-ft. (0.61 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C14
C13
Connector
IEC 320-C13
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton