Download document () of 20
To be discontinued

P004-002-AGN

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Green

A newer version of this product is available:

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-002-AGN
UPC
037332198778
Product Length/Depth
6.3 in
Product Height
0.5 in
Product Width
9.3 in
Product Weight
0.4 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
CSA certified

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Cable Jacket Rating
Cable Jacket Color
Green
Package Contents
P004-002-AGN C14 Male to C13 Female Power Cable, 2-ft. (0.61 m), Green
Plug Color
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton