Download document () of 20
We make what matters work*

P004-006-ABL

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Blue

  • Adds 6-ft. (1.83 m) to your existing connection to provide more flexibility in placing devices
  • Color-coded blue for fast, easy identification in a crowded rack or workstation
  • Recommended for powering computers, printers and other essential peripherals
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-006-ABL
UPC
037332198891
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.51 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Certifications
CSA certified
UL Listed
cUL Listed
Global Catalog
P004-006-ABL
Product Type
PDU power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
UPS
Monitor/HDTV
Computer
Server
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Package Contents
P004-006-ABL C14 Male to C13 Female Power Cable, 6-ft. (1.83 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C14
C13
Connector
IEC 320-C13
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton