Download document () of 20
We make what matters work*

P004-015

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 15 ft. (4.57 m), Black

  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Adds 15-ft. (4.57 m) to your existing power connection to provide flexibility in placing devices
  • Recommended for powering computers, printers and other essential peripherals
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-015
UPC
037332180483
Product Length/Depth
8 in
Product Height
0.5 in
Product Width
5.1 in
Product Weight
1 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P004-015
Product Type
PDU power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Server
UPS
PDU
Computer
Monitor/HDTV
Awg-Size
18
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-015 C14 Male to C13 Female Power Cable, 15-ft. (4.57 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C14
C13
Connector
IEC 320-C14
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton