Download document () of 20
We make what matters work*

P004-18N-4XC13

Power Cord Splitter, C14 to 4xC13 PDU Style - 10A, 250V, 18 AWG, 18-in. (45.72 cm), Black

  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering multiple computers, monitors or other compatible peripherals
  • C14 end connects to PDU or UPS power; C13 ends connect to devices’ C14 inlets
  • Connects 4 devices to one AC outlet to save space and reduce cable clutter

Power Cord Splitter Connects Multiple Devices to One AC Outlet 
This extension cable splitter allows 3 devices. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.

Powers a Wide Variety of Essential Electronics 
With this splitter cable, a single outlet can power multiple devices, such as computers, monitors, scanners, printers and other equipment in your low-voltage data center, server room or home/office application. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P004-18N-4XC13
UPC
037332205261
Product Length/Depth
12.5 in
Product Height
0.6 in
Product Width
8.5 in
Product Weight
0.54 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
P004-18N-4XC13
Product Type
Splitter

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
Printer
Scanner
Monitor/HDTV
UPS
PDU
Awg-Size
18
Cable Length
1.5 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJTW
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-18N-4XC13 C14 Male to C13 Female Splitter, PDU Style, 18 in., Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C14
C13
Connector
IEC 320-C13
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton