Download document () of 20
We make what matters work*

P005-002-AOR

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Orange

  • Color-coded orange for fast, easy identification in a crowded rack or workstation
  • Lifetime limited warranty (Worldwide)
  • PDU-style cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Recommended for powering computers, servers and other network devices

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-002-AOR
UPC
037332199393
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.33 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P005-002-AOR
Product Type
PDU power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Server
UPS
PDU
Computer
Monitor/HDTV
Network Switch
Router
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Orange
Package Contents
P005-002-AOR Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 2-ft. (0.61 m), Orange
Connector Color
Orange
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Orange
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C14
C13
Connector
IEC 320-C14
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton