Download document () of 20
We make what matters work*

P005-003-ABL

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 3 ft. (0.91 m), Blue

  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Color-coded blue for fast, easy identification in a crowded rack or workstation
  • Lifetime limited warranty (Worldwide)
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Recommended for powering computers, servers and other network devices
  • PDU-style cord replaces or upgrades standard power cord provided by manufacturer

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-003-ABL
UPC
037332198976
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.386 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P005-003-ABL
Product Type
PDU power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Monitor/HDTV
Printer
UPS
Network Switch
PDU
Server
Computer
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Color
Blue
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Package Contents
P005-003-ABL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 3 ft., Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
White
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C14
C13
Connector
IEC 320-C13
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton