Download document () of 20
We make what matters work*

P005-L06

Heavy-Duty PDU Power Cord, Locking C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m)

  • Adds 6-ft. (1.83 m) to your existing power connection for more flexibility when placing devices
  • C13-to-C14 extension cord is ideal replacement for worn-out or missing cable
  • Locking C13 connector prevents accidental disconnection
  • Securely connect network devices such as servers and routers to an AC outlet
  • 6-ft. (1.83 m) heavy-duty cord provides power in server applications

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-L06
UPC
037332218094
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.66 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
CSA certified
UL Listed
Global Catalog
P005-L06
Product Type
PDU power cord

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Router
PDU
Network Switch
Server
Monitor/HDTV
UPS
Printer
Computer
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P005-L06 C14 Male to C13 Female Power Cable, Locking C13 Connector - Heavy Duty, 15A, 100-250V, 14 AWG, 6-ft. (1.83 m)
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
100 - 250 VAC
Connector group
C13
C14
Connector
IEC 320-C14
IEC 320-C13 locking

Export product specification

Need product support?

Support from Eaton