Download document () of 20

P005-L10

Heavy-Duty PDU Power Cord, Locking C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m)

  • 10-ft. (3.05 m) heavy-duty cord provides power in server applications
  • Adds 10-ft. (3.05 m) to your existing power connection for more flexibility when placing devices
  • C13-to-C14 extension cord is ideal replacement for worn-out or missing cable
  • Securely connect network devices such as servers and routers to an AC outlet
  • Locking C13 connector prevents accidental disconnection

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-L10
UPC
037332218100
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
9.25 in
Product Weight
1.06 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
CSA certified
Global Catalog
P005-L10

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
15 A
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Computer
Network Switch
Router
Printer
PDU
Server
Monitor/HDTV
Awg-Size
14
Cable Length
10 ft
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P005-L10 Heavy-Duty Locking Power Extension Cord - PC Style Male (IEC-320-C14) to Locking PC Style Female (IEC-320-C13), 10-ft. (3.05 m)
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
100 - 250 VAC

Export product specification

Need product support?

Support from Eaton