Download document () of 20
We make what matters work*

P006-002-13A

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black

  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 extension cord
  • Lifetime limited warranty (Worldwide)
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Recommended for powering computers, printers and other home/office peripherals

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-002-13A
UPC
037332180537
Product Length/Depth
6.2 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P006-002-13A
Product Type
Power cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Printer
Server
Monitor/HDTV
Computer
PDU
Awg-Size
16
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
8.5mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-002-13A NEMA 5-15P to C13 Desktop Computer AC Power Cable, 2-ft. (0.61 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
IEC 320-C13
NEMA 5-15P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton