Download document () of 20
We make what matters work*

P006-003-15D

Desktop Computer AC Power Cord, Right-Angle NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black

  • Recommended for powering computers, printers and other home/office peripherals
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet
  • Ideal replacement for worn-out or missing computer power cable

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 connector on the other. The 3 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-003-15D
UPC
037332241917
Product Length/Depth
10 in
Product Height
1 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P006-003-15D
Product Type
Power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
PDU
Printer
Computer
Monitor/HDTV
Server
Awg-Size
18
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-003-15D Right-Angle NEMA 5-15P to C13 Computer Power Cable, 3 ft., Black
Connector Color
Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
IEC 320-C13
NEMA 5-15P

Export product specification

Need product support?

Support from Eaton