Download document () of 20
We make what matters work*

P006-006-15RR

Computer AC Power Cable, NEMA 5-15P to C13 - 360-Degree Rotating Right-Angle 5-15P Plug, 10A, 125V, 18 AWG, 6 ft. (1.8 m), Black

  • Right-angle plug rotates 360° for easy connection in a confined location or crowded surge protector
  • Recommended for powering computers, printers and other home/office peripherals
  • 6 ft. length allows you extra flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 power cable

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P - RIGHT ANGLE connector on one end and a IEC-320-C13 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded SJT ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-006-15RR
UPC
037332298294
Product Length/Depth
0.5 in
Product Height
11.54 in
Product Width
4.02 in
Product Weight
0.47 lb
Compliances
WEEE
Certifications
CSA
cUL Listed
UL
Global Catalog
P006-006-15RR
Product Type
Power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Laptop
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH
Wire Size (Awg) - Max
1.02
Cable Jacket Rating
SJT
Cable Jacket Color
Black
Package Contents
P006-006-15RR NEMA 5-15P to C13 Computer Power Cable, 6 ft. (1.8 m), Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
IEC-320-C13
Connector group
5-15P
C13
Connector
NEMA 5-15P right angle
IEC 320-C13

Export product specification

Need product support?

Support from Eaton