Download document () of 20
We make what matters work*

P006-006-HG13CL

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, 6 ft. (1.83 m), Clear Plugs

  • Fully molded clear plugs allow visual inspection of internal construction to ensure safety
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Lifetime limited warranty (Worldwide)
  • Hospital-grade power cord replaces or upgrades power cord provided by manufacturer

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-006-HG13CL
UPC
037332193261
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
9.9 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P006-006-HG13CL
Product Type
Power cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
PDU
Monitor/HDTV
UPS
Printer
Server
Mobile Cart
Awg-Size
16
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-006-HG13CL Hospital-Grade Power Cord, NEMA 5-15P to C13, 6-ft. (1.83 m), Clear Plugs
Connector Color
Black
Connector type
Power
Product Features
Hospital Grade
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
NEMA 5-15P hospital grade
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton