Download document () of 20
We make what matters work*

P006-010-15RR

Computer AC Power Cable, NEMA 5-15P to C13 - 360-Degree Rotating Right-Angle 5-15P Plug, 10A, 125V, 18 AWG, 10 ft. (3 m), Black

  • Right-angle plug rotates 360° for easy connection in a confined location or crowded surge protector
  • Recommended for powering computers, printers and other home/office peripherals
  • 10 ft. length allows you extra flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 power cable

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P - RIGHT ANGLE connector on one end and a IEC-320-C13 connector on the other. The 10 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded SJT ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-010-15RR
UPC
037332298300
Product Length/Depth
0.5 in
Product Height
12.52 in
Product Width
5.04 in
Product Weight
0.76 lb
Compliances
WEEE
Certifications
CSA
cUL Listed
UL
Global Catalog
P006-010-15RR
Product Type
Power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Laptop
Awg-Size
18
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH
Wire Size (Awg) - Max
1.02
Cable Jacket Rating
SJT
Cable Jacket Color
Black
Package Contents
P006-010-15RR NEMA 5-15P to C13 Computer Power Cable, 10 ft. (3 m), Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
IEC-320-C13
Connector group
5-15P
C13
Connector
NEMA 5-15P right angle
IEC 320-C13

Export product specification

Need product support?

Support from Eaton