Download document () of 20
We make what matters work*

P006-015-15D

Desktop Computer AC Power Cord, Right-Angle NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 15 ft. (4.57 m), Black

  • Ideal replacement for worn-out or missing computer power cable
  • 15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Recommended for powering computers, printers and other home/office peripherals
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
  • Lifetime limited warranty (Worldwide)
  • NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P - RIGHT ANGLE connector on one end and a IEC-320-C13 connector on the other. The 15 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-015-15D
UPC
037332241900
Product Length/Depth
14 in
Product Height
1 in
Product Width
11.5 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P006-015-15D
Product Type
Power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Monitor/HDTV
PDU
UPS
Printer
Server
Computer
Awg-Size
18
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-015-15D Right-Angle NEMA 5-15P to C13 Computer Power Cable, 15-ft. (4.57 m), Black
Connector Color
Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
IEC 320-C13
NEMA 5-15P right angle

Export product specification

Need product support?

Support from Eaton