Download document () of 20
We make what matters work*

P006-18N-2

Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 1.5 ft. (0.45 m), Black

  • Lifetime limited warranty (Worldwide)
  • Y splitter power cable is ideal replacement for worn-out or missing cable
  • NEMA 5-15P plug connects to AC power; C13 plugs connect to devices’ C14 inlets
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals

Power Cord Splitter Connects Multiple Devices to One AC Outlet 
This extension cable splitter allows 3 devices. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.

Powers a Wide Variety of Essential Electronics 
With this splitter cable, a single outlet can power multiple devices, such as computers, monitors, scanners, printers and other equipment in your low-voltage data center, server room or home/office application. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P006-18N-2
UPC
037332213938
Product Length/Depth
14 in
Product Height
0.5 in
Product Width
11.5 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P006-18N-2
Product Type
Splitter

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Scanner
Monitor/HDTV
UPS
Computer
PDU
Awg-Size
18
Cable Length
1.5 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-18N-2 Y Splitter Power Cable, 1.5 ft., Black
Connector Color
Black
System Requirements
Computer or other devices with C14 power connectors
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
NEMA 5-15P
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton