Download document () of 20
We make what matters work*

P006-L03

Computer Power Cord, NEMA 5-15P to Locking C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m)

  • Lifetime limited warranty (Worldwide)
  • NEMA 5-15P to C13 cord is ideal replacement for worn-out or missing cable
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime
  • Adds 3-ft. (0.91 m) to your existing power connection to provide more flexibility in placing devices
  • Recommended for connecting power to computers, servers and other peripherals

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 - LOCKING connector on the other. The 3 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-L03
UPC
037332218261
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Certifications
CSA certified
UL Listed
cUL Listed
Global Catalog
P006-L03
Product Type
Power cord

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
10 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Server
PDU
Monitor/HDTV
Printer
Computer
Awg-Size
18
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-L03 NEMA 5-15P to C13 Computer Power Cord, Locking C13 Connector - 10A, 125V, 18 AWG, 3 ft.
Connector Color
Black
Connector type
Power
Product Features
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
IEC 320-C13 locking
NEMA 5-15P

Export product specification

Need product support?

Support from Eaton