Download document () of 20
We make what matters work*

P006-L10

Computer Power Cord, NEMA 5-15P to Locking C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m)

  • Recommended for connecting power to computers, servers and other peripherals
  • Adds 10-ft. (3.05 m) to your existing power connection to provide more flexibility in placing devices
  • NEMA 5-15P to C13 cord is ideal replacement for worn-out or missing cable
  • Lifetime limited warranty (Worldwide)
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 - LOCKING connector on the other. The 10 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-L10
UPC
037332218285
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
9.25 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P006-L10
Product Type
Power cord

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
10 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Computer
PDU
Printer
Server
UPS
Monitor/HDTV
Awg-Size
18
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-L10 NEMA 5-15P to C13 Computer Power Cord, Locking C13 Connector - 10A, 125V, 18 AWG, 10 ft.
Connector Color
Black
Connector type
Power
Product Features
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
NEMA 5-15P
IEC 320-C13 locking

Export product specification

Need product support?

Support from Eaton