Download document () of 20
We make what matters work*

P006AB-010-HG

Safe-IT Antibacterial Hospital-Grade Power Cord, 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, Black, 10 ft. (3 m)

  • Lifetime limited warranty (Worldwide)
  • Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards
  • 10 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Recommended for connecting devices to power outlets outside patient care vicinities
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-15P plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 10 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power cord
Catalog Number
P006AB-010-HG
UPC
037332266279
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P006AB-010-HG
Product Type
Power cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Printer
Computer
UPS
Monitor/HDTV
PDU
Mobile Cart
Awg-Size
16
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
8.25mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006AB-010-HG Antibacterial Hospital-Grade Power Cord, 5-15P to C13, Black, 10 ft. (3 m)
Connector Color

Black
Connector type
Power
Product Features
Hospital Grade
Antibacterial
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
IEC 320-C13
NEMA 5-15P

Export product specification

Need product support?

Support from Eaton