Download document () of 20
We make what matters work*
To be discontinued

P006AB-025-HG

Safe-IT Antibacterial Hospital-Grade Power Cord, 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, Black, 25 ft. (7.6 m)

  • 25 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards
  • Recommended for connecting devices to power outlets outside patient care vicinities

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-15P plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 25 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power cord
Catalog Number
P006AB-025-HG
UPC
037332266309
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
cUL Listed
UL Listed
CSA certified
Global Catalog
P006AB-025-HG
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
UPS
PDU
Monitor/HDTV
Server
Computer
Mobile Cart
Awg-Size
16
Cable Length
25 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
8.25mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
20 - 50ft (6 - 15M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006AB-025-HG Antibacterial Hospital-Grade Power Cord, 5-15P to C13, Black, 25 ft. (7.6 m)
Connector Color

Black
Connector type
Power
Product Features
Antibacterial
Hospital Grade
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
IEC 320-C13
NEMA 5-15P

Export product specification

Need product support?

Support from Eaton