Download document () of 20
We make what matters work*

P006AB-C08-HG

Safe-IT Antibacterial Hospital-Grade Power Cord, 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, Black, 8 ft. Coiled Cord (2.4 m)

  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Coiled cord extends to 8 ft. to allow flexibility in placing devices away from AC outlet
  • Recommended for connecting devices to power outlets outside patient care vicinities
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
  • Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-15P plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 8 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power cord
Catalog Number
P006AB-C08-HG
UPC
037332266293
Product Length/Depth
10 in
Product Height
1.25 in
Product Width
7.25 in
Product Weight
0.69 lb
Compliances
REACH
RoHS
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P006AB-C08-HG
Product Type
Power cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Computer
Printer
Monitor/HDTV
PDU
Server
Mobile Cart
Awg-Size
16
Cable Length
8 Foot
Coiled Length
2.25 ft
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
8.25mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Uncoiled Length
8.67 ft
Wire Size (Awg) - Max
1.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006AB-C08-HG Antibacterial Hospital-Grade Power Cord, 5-15P to C13, Black, 8 ft. Coiled (2.4 m)
Connector Color

Black
Connector type
Power
Product Features
Antibacterial
Coiled Power Cord
Hospital Grade
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
NEMA 5-15P
IEC 320-C13

Export product specification

Need product support?

Support from Eaton